Knowledge Search
Download document () of 20
We make what matters work*

DH361FDK

Eaton DH Safety Sw. single throw, 3p/600Vac/30amp, fused w/o neutral, class H fuse clips, NEMA 12/3R enclosure painted steel, enhanced visible blades

General specifications

Product Name
Eaton heavy duty fusible safety switch with enhanced visible blade
Catalog Number
DH361FDK
UPC
782113205595
Product Length/Depth
20 in
Product Height
8.5 in
Product Width
9.5 in
Product Weight
22 lb
Certifications
UL Listed
Catalog Notes
Suitable for service entrance use with a neutral or ground lug kit installed. Can be field modified to meetNEMA 3R rainproof requirements when a factory provided drain hole is opened.

Physical Attributes

Enclosure
NEMA 12/3R
Enclosure material
Painted galvanized steel
Fuse class provision
Class H
Fuse configuration
Fusible without neutral
Number of poles
Three-pole
Number of wires
3
Type
Heavy duty fusible safety switch
Wire size
#14-2 AWG Cu/Al

Performance Ratings

Amperage Rating
30A
HP rating - max
7.5, 10/ 15, 20 hp (1/3PH @480, 600 V)
NEMA rating
NEMA 12/3R
Voltage rating
600 V

Miscellaneous

Product Category
Heavy Duty, Fusible without neutral

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.