Knowledge Search
Download document () of 20
We make what matters work*

DH361FDK2WR

Eaton DH Safety Sw. single throw, Crouse Hinds ARKTITE recp. 30amp, 3p/600Vac/30amp, fused w/o neutral, class H fuse clips, NEMA 12/3R enclosure painted steel, enhanced visible blades

General specifications

Product Name
Eaton heavy duty fusible safety switch
Catalog Number
DH361FDK2WR
UPC
782113720128
Product Length/Depth
30 in
Product Height
10 in
Product Width
13.75 in
Product Weight
27 lb
Compliances
NEC 230.62 (C) Compliant Barrier
Certifications
UL Listed
Catalog Notes
Power plugs not supplied with receptacle. Non-interlocking switch; Crouse-Hinds receptacle is rated to accept power plug while switch is energized.

Physical Attributes

Enclosure
NEMA 12/3R
Enclosure material
Painted galvanized steel
Fuse class provision
Class H
Fuse configuration
Fusible without neutral
Number of poles
Three-pole
Number of wires
3
Type
Heavy duty receptacle safety switch
Wire size
#14-2 AWG Cu/Al

Performance Ratings

Amperage Rating
30A
HP rating - max
7.5, 10/ 15, 20 hp (1/3PH @480, 600 V)
NEMA rating
NEMA 12/3R
Voltage rating
600 V

Miscellaneous

Product Category
Heavy Duty, Harsh Environment - EnviroLine
Special features
Enhanced visible blades

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.