Download document () of 20
We make what matters work*

DH361FGK

Eaton DH Safety Sw. single throw, 3p/600Vac/30amp, Fused w/o neutral, Class H fuse clips, NEMA 1 enclosure painted steel, enhanced visible blades

General specifications

Product Name
Eaton custom single-throw fused safety switch
Catalog Number
DH361FGK
UPC
782113205489
Product Length/Depth
22.5 in
Product Height
9 in
Product Width
9.5 in
Product Weight
10 lb
Certifications
Catalog Notes
Suitable for service entrance use with a Neutral Kit installed

Product specifications

Special features
Enhanced visible blades
Type
Heavy duty fusible safety switch
Amperage Rating
30A
Number of poles
Three-pole
Product Category
Heavy Duty, Fusible without neutral
Voltage rating
600 V
HP rating - max
7.5, 10/ 15, 20 hp (1/3PH @480, 600 V)
Wire size
#14-2 AWG Cu/Al
Enclosure
NEMA 1
Enclosure material
Painted steel
Fuse class provision
Class H
Fuse configuration
Fusible without neutral
Number of wires
3

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.