Knowledge Search
Download document () of 20
We make what matters work*

DH361FWK

Eaton DH Safety Sw. single throw, 3p/600Vac/30amp, fused w/o neutral, class H fuse clips, NEMA 4X enclosure 304 stainless steel, enhanced visible blades

General specifications

Product Name
Eaton heavy duty fusible safety switch
Catalog Number
DH361FWK
UPC
782113205618
Product Length/Depth
19.08 in
Product Height
19.08 in
Product Width
8.05 in
Product Weight
19 lb
Compliances
NEC 230.62 (C) Compliant Barrier
Certifications
UL Listed
Catalog Notes
Suitable for service entrance use with a neutral or ground lug kit installed

Physical Attributes

Enclosure
NEMA 4X
Enclosure material
304 stainless steel
Fuse class provision
Class H
Fuse configuration
Fusible without neutral
Number of poles
Three-pole
Number of wires
3
Type
Heavy duty fusible safety switch
Wire size
#14-2 AWG Cu/Al

Performance Ratings

Amperage Rating
30A
HP rating - max
7.5, 10/ 15, 20 hp (1/3PH @480, 600 V)
NEMA rating
NEMA 4X (Stainless)
Voltage rating
600 V

Miscellaneous

Product Category
Heavy Duty, Fusible without neutral
Special features
Enhanced visible blades

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.