Knowledge Search
Download document () of 20

DH362FDK2WR

Eaton Heavy duty single-throw fused safety switch, Crouse-Hinds®ARKTITE receptacle, 60 A, NEMA 12/3R, Painted galvanized steel, Class H, Three-pole, Three-wire, 600 V, Max Hp: 20, 25/ 30, 50 hp (1/3PH @480, 600 V), #14-#2 Cu/Al

General specifications

Product Name
Eaton heavy duty fusible safety switch
Catalog Number
DH362FDK2WR
UPC
782113207926
Product Length/Depth
10.22 in
Product Height
19.08 in
Product Width
7.73 in
Product Weight
26 lb
Compliances
NEC 230.62 (C) Compliant Barrier
Certifications
UL Listed
Catalog Notes
Power plugs not supplied with the receptacle

Physical Attributes

Enclosure
NEMA 12, NEMA 3R
Enclosure material
Painted galvanized steel
Fuse class provision
Class H
Fuse configuration
Fusible without neutral
Number of poles
Three-pole
Number of wires
3
Type
Heavy duty fusible safety switch
Wire size
#14-2 AWG Cu/Al

Performance Ratings

Amperage Rating
60A
HP rating - max
20, 25/ 30, 50 hp (1/3PH @480, 600 V)
NEMA rating
NEMA 12/3R
Voltage rating
600 V

Miscellaneous

Product Category
Heavy Duty, Harsh Environment - EnviroLine

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.