Download document () of 20
We make what matters work*

DH362FGK

Eaton Custom single-throw fused safety switch, 60 A, NEMA 1, Painted steel, Class H, Fusible without neutral, Three-pole, Three-wire, 600 V, Max Hp: 20, 25/ 30, 50 hp (1/3PH @480, 600 V), #14-#2 Cu/Al

General specifications

Product Name
Eaton custom single-throw fused safety switch
Catalog Number
DH362FGK
UPC
782113205977
Product Length/Depth
16.5 in
Product Height
8.5 in
Product Width
9.5 in
Product Weight
10 lb
Certifications
UL Listed
Catalog Notes
Suitable for service entrance use with a Neutral Kit installed

Product specifications

Type
Heavy duty fusible safety switch
Amperage Rating
60A
Number of poles
Three-pole
Product Category
Heavy Duty, Fusible without neutral
Voltage rating
600 V
HP rating - max
20, 25/ 30, 50 hp (1/3PH @480, 600 V)
Wire size
#14-2 AWG Cu/Al
Enclosure
NEMA 1
Enclosure material
Painted steel
Fuse class provision
Class H
Fuse configuration
Fusible without neutral
Number of wires
3

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.