Knowledge Search
Download document () of 20
We make what matters work*

DH362FRK

Eaton Enhanced visible blade single-throw safety switch, 60 A, NEMA 3R, Painted galvanized steel, Class H, Fusible without neutral, Three-pole, Three-wire, 600 V, Max Hp: 20, 25/ 30, 50 hp (1/3PH @480, 600 V), #14-#2 Cu/Al

General specifications

Product Name
Eaton heavy duty fusible safety switch
Catalog Number
DH362FRK
UPC
782113205991
Product Length/Depth
16.5 in
Product Height
8.5 in
Product Width
9.5 in
Product Weight
12 lb
Certifications
UL Listed
Catalog Notes
Suitable for service entrance use with a Neutral Kit installed

Physical Attributes

Enclosure
NEMA 3R
Enclosure material
Painted galvanized steel
Fuse class provision
Class H
Fuse configuration
Fusible without neutral
Number of poles
Three-pole
Number of wires
3
Type
Heavy duty fusible safety switch

Performance Ratings

Amperage Rating
60A
HP rating - max
20, 25/ 30, 50 hp (1/3PH @480, 600 V)
NEMA rating
NEMA 3R
Voltage rating
600 V

Miscellaneous

Product Category
Heavy Duty, Fusible without neutral

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.