Knowledge Search
Download document () of 20
We make what matters work*

DH362FWK

Eaton Heavy duty safety switch, Corrosion resistant, 60 A, NEMA 4X, 304 stainless steel, Class H, Fusible without neutral, Three-pole, Three-wire, 600 V, Max Hp: 20, 25/ 30, 50 hp (1/3PH @480, 600 V), #14-#2 Cu/Al

General specifications

Product Name
Eaton heavy duty fusible safety switch
Catalog Number
DH362FWK
UPC
782113206165
Product Length/Depth
20 in
Product Height
8.5 in
Product Width
9.5 in
Product Weight
20 lb
Compliances
NEC 230.62 (C) Compliant Barrier
Certifications
Catalog Notes
Suitable for service entrance use with a neutral or ground lug kit installed

Physical Attributes

Enclosure
NEMA 4X
Enclosure material
304 stainless steel
Fuse class provision
Class H
Fuse configuration
Fusible without neutral
Number of poles
Three-pole
Number of wires
3
Type
Heavy duty fusible safety switch

Performance Ratings

Amperage Rating
60A
HP rating - max
20, 25/ 30, 50 hp (1/3PH @480, 600 V)
NEMA rating
NEMA 4X (Stainless)
Voltage rating
600 V

Miscellaneous

Product Category
Heavy Duty, Fusible without neutral

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.