Knowledge Search
Download document () of 20
We make what matters work*

DH363FDK

Eaton Heavy duty receptacle safety switch, 100 A, NEMA 12/3R, Painted galvanized steel, Class H, Fusible without neutral, Three-pole, Three-wire, 600 V, Max Hp: 30, 40/ 60, 75 hp (1/3PH @480, 600 V), #14-#1/0 Cu/Al

General specifications

Product Name
Eaton heavy duty fusible safety switch
Catalog Number
DH363FDK
UPC
782113206554
Product Length/Depth
25.5 in
Product Height
9 in
Product Width
13.25 in
Product Weight
23 lb
Certifications
UL Listed
Catalog Notes
Suitable for service entrance use with a neutral or ground lug kit installed. Can be field modified to meetNEMA 3R rainproof requirements when a factory provided drain hole is opened.

Physical Attributes

Enclosure
NEMA 12, NEMA 3R
Enclosure material
Painted galvanized steel
Fuse class provision
Class H
Fuse configuration
Fusible without neutral
Number of poles
Three-pole
Number of wires
3
Type
Heavy duty fusible safety switch

Performance Ratings

Amperage Rating
100A
HP rating - max
30, 40/ 60, 75 hp (1/3PH @480, 600 V)
NEMA rating
NEMA 12/3R
Voltage rating
600 V

Miscellaneous

Product Category
Heavy Duty, Fusible without neutral

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.