Knowledge Search
Download document () of 20
We make what matters work*

DH365FGK

Eaton Heavy duty single-throw fused safety switch, 400 A, NEMA 1, Painted steel, Class H, Fusible without neutral, Three-pole, Three-wire, 600 V, Max Hp: 250, 350 hp (3PH @480/600 V), (2)#1/0-(2)300 kcmil; or (1)#1/0-(1)750 kcmil Al

General specifications

Product Name
Eaton heavy duty fusible safety switch
Catalog Number
DH365FGK
UPC
782113207209
Product Length/Depth
45.5 in
Product Height
10.25 in
Product Width
24.38 in
Product Weight
113 lb
Compliances
NEC 230.62 (C) Compliant Barrier
Certifications
UL Listed
Catalog Notes
Suitable for service entrance use with a Neutral Kit installed

Physical Attributes

Enclosure
NEMA 1
Enclosure material
Painted steel
Fuse class provision
Class H
Fuse configuration
Fusible without neutral
Number of poles
Three-pole
Number of wires
3
Type
Heavy duty fusible safety switch

Performance Ratings

Amperage Rating
400A
HP rating - max
250, 350 hp (3PH @480/600 V)
NEMA rating
NEMA 1
Voltage rating
600 V

Miscellaneous

Product Category
Heavy Duty, Fusible without neutral

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.