Knowledge Search
Download document () of 20
We make what matters work*

DH366FGK

Eaton DH Safety Sw. single throw, 3p/600Vac/600amp, fused w/o netural class H fuse clips, NEMA 1 enclosure painted steel

General specifications

Product Name
Eaton heavy duty fusible safety switch
Catalog Number
DH366FGK
UPC
782113207551
Product Length/Depth
58 in
Product Height
12 in
Product Width
27.5 in
Product Weight
155 lb
Compliances
NEC 230.62 (C) Compliant Barrier
Certifications
UL Listed
Catalog Notes
Suitable for service entrance use with a Neutral Kit installed

Physical Attributes

Enclosure
NEMA 1
Enclosure material
Painted steel
Fuse class provision
Class H
Fuse configuration
Fusible without neutral
Number of poles
Three-pole
Number of wires
3
Type
Heavy duty fusible safety switch

Performance Ratings

Amperage Rating
600A
HP rating - max
200, 400, 500 hp (3PH @240,480,600 V)
NEMA rating
NEMA 1
Voltage rating
600 V

Miscellaneous

Product Category
Heavy Duty, Fusible without neutral

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.