Knowledge Search
Download document () of 20
We make what matters work*

DH366FRK

Eaton DH Safety Sw. single throw, 3p/600Vac/600amp, fused w/o neutral class H fuse clips, NEMA 3R enclosure painted steel

General specifications

Product Name
Eaton heavy duty fusible safety switch
Catalog Number
DH366FRK
UPC
782113207568
Product Length/Depth
58 in
Product Height
12 in
Product Width
27.5 in
Product Weight
160 lb
Certifications
UL Listed
Catalog Notes
Suitable for service entrance use with a Neutral Kit installed

Physical Attributes

Enclosure
NEMA 3R
Enclosure material
Painted galvanized steel
Fuse class provision
Class H
Fuse configuration
Fusible without neutral
Number of poles
Three-pole
Number of wires
3
Type
Heavy duty fusible safety switch

Performance Ratings

Amperage Rating
600A
HP rating - max
200, 400, 500 hp (3PH @240,480,600 V)
NEMA rating
NEMA 3R
Voltage rating
600 V

Miscellaneous

Product Category
Heavy Duty, Fusible without neutral

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.