Knowledge Search
Download document () of 20
We make what matters work*

DH366URK

Eaton Heavy duty single-throw non-fused safety switch, Single-throw, 600 A, NEMA 3R, Painted galvanized steel, Non-Fusible, Three-pole, Three-wire, 200 at 240 Vac TD 3 Ph, 400 at 480 Vac TD 3 Ph, 500 at 600 Vac TD 3 Ph

General specifications

Product Name
Eaton heavy duty non-fusible safety switch
Catalog Number
DH366URK
UPC
782113207582
Product Length/Depth
14.07 in
Product Height
51.82 in
Product Width
25.01 in
Product Weight
127 lb
Compliances
NEC 230.62 (C) Compliant Barrier
Certifications
UL Listed
Catalog Notes
Suitable for service entrance use with a neutral or ground lug kit installed

Physical Attributes

Enclosure
NEMA 3R
Enclosure material
Painted galvanized steel
Fuse configuration
Non-fusible
Number of poles
Three-pole
Number of wires
3
Type
Single-throw

Performance Ratings

Amperage Rating
600A
HP rating - max
200 at 240 Vac TD 3 Ph, 400 at 480 Vac TD 3 Ph, 500 at 600 Vac TD 3 Ph
NEMA rating
NEMA 3R
Voltage rating
600 V

Miscellaneous

Product Category
Heavy Duty, Non-Fusible

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.