Knowledge Search
Download document () of 20
We make what matters work*

DH367NGK

Eaton DH Safety Sw. single throw, 3p/600Vac/800amp, fused w/neutral class L fuse clips, NEMA 1 enclosure painted steel

General specifications

Product Name
Eaton heavy duty fusible safety switch
Catalog Number
DH367NGK
UPC
782113639260
Product Length/Depth
57.5 in
Product Height
12.38 in
Product Width
27.5 in
Product Weight
175 lb
Compliances
NEC 230.62 (C) Compliant Barrier
Certifications
UL Listed

Physical Attributes

Enclosure
NEMA 1
Enclosure material
Painted steel
Fuse class provision
Class L
Fuse configuration
Fusible with neutral
Number of poles
Three-pole
Number of wires
4
Type
Heavy duty fusible safety switch

Performance Ratings

Amperage Rating
800A
HP rating - max
500, 500 hp (3PH @480/600 V)
NEMA rating
NEMA 1
Voltage rating
600 V

Miscellaneous

Product Category
Heavy Duty, Fusible with neutral

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.