Knowledge Search
Download document () of 20

DH367UWK

Eaton HD Safety Sw,single throw,3P/600Vac/800A,non-fused,NEMA4X-304stainless steel enclosure

General specifications

Product Name
Eaton heavy duty non-fusible safety switch
Catalog Number
DH367UWK
UPC
782114357651
Product Length/Depth
12.79 in
Product Height
71.72 in
Product Width
25.97 in
Product Weight
245 lb
Compliances
NEC 230.62 (C) Compliant Barrier
Certifications
UL Listed
Catalog Notes
Suitable for service entrance use with a neutral or ground lug kit installed

Physical Attributes

Enclosure
NEMA 4X
Enclosure material
Stainless steel
Fuse configuration
Non-fusible
Number of poles
Three-pole
Number of wires
3
Type
Single-throw

Performance Ratings

Amperage Rating
800A
HP rating - max
500 at 480 Vac TD 3 Ph, 500 at 600 Vac TD 3 Ph
NEMA rating
NEMA 4X
Voltage rating
600 V

Miscellaneous

Product Category
Heavy Duty, Non-Fusible

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.