Download document () of 20
We make what matters work*

DH464SNRKLCR

Eaton Quick Connect Safety Switch, Heavy Duty, Single-Throw, 200A, 600V, 4P, Fusible with switched neutral, Series K, NEMA 3R, Cam-Lok reverse pin

General specifications

Product Name
Eaton quick connect heavy duty safety switch
Catalog Number
DH464SNRKLCR
UPC
786685374291
Product Length/Depth
18.57 in
Product Height
40.89 in
Product Width
13.68 in
Product Weight
140 lb
Certifications
UL Listed

Product specifications

Special features
Cam-Lok reverse pin
Type
Heavy Duty, Single-Throw
Amperage Rating
200A
Number of poles
Four-pole
Voltage rating
600 V
Enclosure
NEMA 3R
Fuse configuration
Fusible with switched neutral
Series
Series K

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.