Download document () of 20
We make what matters work*

DIP625AS

Eaton Cooper Power series insulating plug, 15/25 kV, Epoxy, Phase to ground: 15.2 kV, AC 1 min: 40 kV, DC 15 min: 78 kV, BIL: 125 kV, Corona: 19 kV, Thread size: 5/8-11, Cap and stud, Al

General specifications

Product Name
Eaton Cooper Power series insulating plug
Catalog Number
DIP625AS
UPC
194006072076
Product Height
4.5 in
Product Weight
1.2 lb
Compliances
Not Applicable
Certifications
IEEE 386

Additional Specifications

Type
Insulating plug

Descriptions

Material (current carrying parts)
Aluminum
Material
Epoxy
Stud and cap
Cap and stud

Dimensions

Thread size
5/8-11

Electrical Ratings

AC 1 minute voltage withstand
40 kV
Basic impulse level
125 kV
Power frequency
15/25 kV
Maximum rating phase-to-ground
15.2 kV

Export product specification

Specifications and datasheets

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.

Need product support?

Support from Eaton

Learn more about our products

Tel: +52 33 3770 3670

Email: Ventaspowersystems@Eaton.com