Photo is representative
Download
Eaton Crouse-Hinds series FlexStation DL legend plate, Blank with two fields, Used with 2- or 3-hole covers
| Product Name |
Eaton Crouse-Hinds series FlexStation DL legend plate
|
| Catalog Number |
DL03
|
| UPC |
782274147048
|
| Product Length/Depth |
2.25 in
|
| Product Height |
1.5 in
|
| Product Width |
0.01 in
|
| Product Weight |
0.005 lb
|
| Area classification |
Hazardous/Classified Locations
|
| Standards type |
NEC/CEC
|
| NEC hazardous rating |
Class I, Division 1
Class I, Zone 1 Class I, Division 2 Class I, Zone 2 Class II, Division 1 Class II, Division 2 Class III |
| NEMA Rating |
3R
7 9 12 |
| Legend plate inscription |
Blank with two fields
|
| Type |
Used with 2- or 3-hole covers
|