Knowledge Search
Download document () of 20
We make what matters work*

DL48

Eaton Crouse-Hinds series FlexStation DL legend plate, Off-On, Used with 2- or 3-hole covers

General specifications

Product Name
Eaton Crouse-Hinds series FlexStation DL legend plate
Catalog Number
DL48
UPC
782274158969
Product Length/Depth
2.25 in
Product Height
1.5 in
Product Width
0.01 in
Product Weight
0.01 lb

Certifications and compliances

Area classification
Hazardous/Classified Locations
Standards type
NEC/CEC
NEC hazardous rating
Class III
Class II, Division 1
Class I, Division 2
Class I, Zone 1
Class II, Division 2
Class I, Zone 2
Class I, Division 1
NEMA Rating
7
9
12
3R

Product specifications

Legend plate inscription
Off-On
Type
Used with 2- or 3-hole covers

Export product specification