Knowledge Search
Download document () of 20
We make what matters work*

DM4T3ME006M

Eaton Crouse-Hinds series LynxPOWER Micro-Mini cordset, 4A, #18 AWG, Male, straight plug to female, 90° plug, Passive, Single key, Zinc, Four-pole, DC, 300 Vdc, 0.6 m cable length

General specifications

Product Name
Eaton Crouse-Hinds series LynxPOWER Micro-Mini cordset
Catalog Number
DM4T3ME006M
UPC
662275967893
Product Length/Depth
2.44 in
Product Height
0.64 in
Product Width
0.64 in
Product Weight
1 lb

Certifications and compliances

Area classification
Ordinary/Non-Hazardous Locations
Standards type
IEC
NEC/CEC
NEMA Rating
1
4
6P
3
13
Ingress protection (IP) ratings
IP68

Product specifications

Connector type
Passive
Type
DC
Number of poles
Four-pole
Configuration
Male, straight plug to female, 90° plug
Gender
Male and female
Cable/wire size
#18 AWG
Cable length
0.6 m
Key type
Single key
Amperage Rating
4 A
Voltage rating
300 Vdc
Material
Zinc

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.