Knowledge Search
Download document () of 20
We make what matters work*

DMC

Eaton Crouse-Hinds series LynxPOWER Micro-Mini cap, Internal thread, Passive, Male, Single key, DC

General specifications

Product Name
Eaton Crouse-Hinds series LynxPOWER Micro-Mini cap
Catalog Number
DMC
UPC
662275948946
Product Weight
1 lb

Certifications and compliances

Area classification
Ordinary/Non-Hazardous Locations
Standards type
NEC/CEC
IEC
NEMA Rating
3
13
4
1
6P
Ingress protection (IP) ratings
IP68

Product specifications

Connector type
Passive
Gender
Male
Configuration
Internal thread
Type
DC
Key type
Single key

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.