Download document () of 20
We make what matters work*

DMSWKITTAA

Eaton Tripp Lite series slat wall system, Slat Rail with Posts for Slat Wall System, 40 in. (102 cm), TAA

General specifications

Product Name
Eaton Tripp Lite series slat wall system
Catalog Number
DMSWKITTAA
UPC
037332286468
Product Length/Depth
3.47 in
Product Height
17.7 in
Product Width
4.35 in
Product Weight
18.1 lb
Compliances
RoHS
TAA Compliant

Product specifications

Device Compatibility
Monitor/HDTV
Motion
Fixed
Color
Silver
Maximum Weight Capacity
33 lb
Number of Displays
2
Material
Aluminum
Mounting Details
Monitors may be mounted to the slat wall using your choice of 3 mounts (sold separately): DMSW1332LTAA, DMSW1332MTAA or DMSW1332STAA
TAA Compliance
Yes
Product Features
Assembly Required
Tools Necessary
TAA Compliant
Height Adjustable
Package contents
Owner's Manual
DMSWKITTAA Slat Rail with Posts
(4) Screws
Hex wrench
Product Highlights
Allows customization of multiple monitors that slide into optimal viewing position
Clamps securely to edge of any desktop or table from 1.18 to 3.78 in. thick
Stylish aluminum construction blends into any decor and supports up to 33 lb.
Grooves on both sides of the slat rail benefit back-to-back workspaces
Compliant with the Federal Trade Agreements Act (TAA) for GSA Schedule purchases
Mounting Location
Desktop
Screen Size
30 - 39 Inch

Export product specification