Eaton Air Conditioning Disconnect, Molded case switch, 60 A, 240V, 10 kAIC, #14-3 Cu/Al 60°C or 75°C, NEMA 3R Galvanized Steel enclosure, 10 hp at 240V, ANSI 61 gray with Label
| Product Name |
Eaton air conditioning disconnect
|
| Catalog Number |
DPB222RL
|
| UPC |
786687104216
|
| Product Length/Depth |
5.3 in
|
| Product Height |
8.6 in
|
| Product Width |
3.74 in
|
| Product Weight |
3.11 lb
|
| Certifications |
UL Listed
CSA Certified |
Support from Eaton
Technical Support Information
Questions before you buy, or about a product you already own?
877-386-2273, Opt 2, Opt 3, Opt 1
TRC@eaton.com