Knowledge Search
Download document () of 20
We make what matters work*

DPB222RP

Eaton Air Conditioning Disconnect, Molded case switch, Retail package, 60A, 240V, 10 kAIC, #14-3 Cu/Al 60°C or 75°C, NEMA 3R Galvanized Steel enclosure, 10 hp at 240V, ANSI 61 gray

General specifications

Product Name
Eaton air conditioning disconnect
Catalog Number
DPB222RP
UPC
782114208250
Product Length/Depth
5.3 in
Product Height
8.6 in
Product Width
3.7 in
Product Weight
3.1 lb
Certifications
UL Listed
CSA Certified
Catalog Notes
Packaged for retail sale

Product specifications

Special features
Retail package
Type
Air conditioning disconnect
Amperage Rating
60A
Horsepower
10 hp at 240 V
Voltage rating
240V
Wire size
#14-3 AWG Cu/Al
Color
ANSI 61 gray
Enclosure
NEMA 3R
Enclosure material
Galvanized steel
Interrupt rating
10 kAIC

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.

Need product support?

Support from Eaton

Technical Support Information

Questions before you buy, or about a product you already own?
877-386-2273, Opt 2, Opt 3, Opt 1
TRC@eaton.com