Download document () of 20
We make what matters work*

DPC625

Eaton Cooper Power series deadbreak protective cap, Drain wire with permanent studs, 15/25 kV, Phase to ground: 15.2 kV, AC 1 min: 40.0 kV, DC 15 min: 78.0 kV, BIL: 125.0 kV, Min corona: 19.0 kV, 15 Kit bulk pack, 600 A

General specifications

Product Name
Eaton Cooper Power series deadbreak protective cap
Catalog Number
DPC625
UPC
194006070911
Product Length/Depth
3.25 in
Product Height
5.8 in
Product Width
3.6 in
Product Weight
1.709 lb
Compliances
Not Applicable
Certifications
IEEE Std 386

Additional Specifications

Special features
Drain wire with permanent studs
Type
Deadbreak protective cap

Electrical Ratings

AC 1 minute voltage withstand
40.0 kV
Basic impulse level
125.0 kV
Current rating
600 A
Rating phase-to-ground - max
15.2 kV
Standard voltage class
15/25 kV

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.

Need product support?

Support from Eaton

Learn more about our products

Tel: +52 33 3770 3670

Email: Ventaspowersystems@Eaton.com