Download document () of 20
We make what matters work*

DPE1105S3

Eaton Crouse-Hinds series Redapt DP-E breather/drain, 3 holes, Brass, Nitrile o-ring, Electroless nickel plating, 15 mm, M25, Metric

General specifications

Product Name
Eaton's Crouse-Hinds series Redapt DP-E breather/drain
Catalog Number
DPE1105S3
EAN
5056039097028
Product Length/Depth
28 mm
Product Height
40.299 mm
Product Width
34.9 mm
Product Weight
0.156 kg

Certifications and compliances

Area classification
Hazardous/Classified Locations
Standards type
IEC
NEC hazardous rating
Class I, Zone 1
NEMA Rating
4X
Ingress protection (IP) ratings
IP66

Product specifications

Material
Brass
Plating
Electroless nickel
Thread Size
M25
Thread type
Metric
Thread Length
15 mm
Hole position
3 holes
O-ring material
Nitrile

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.