Download document () of 20
We make what matters work*

DPE1129S4

Eaton Crouse-Hinds series Redapt DP-E breather/drain, 3 holes, Brass, Nitrile o-ring, Electroless nickel plating, HDPE filter 15mm, 1/2", NPT, Without castellated locknut

General specifications

Product Name
Eaton's Crouse-Hinds series Redapt DP-E breather/drain
Catalog Number
DPE1129S4
EAN
5056039085636
Product Length/Depth
28 mm
Product Height
33.024 mm
Product Width
28.6 mm
Product Weight
0.09 kg

Certifications and compliances

Area classification
Hazardous/Classified Locations
Standards type
IEC
NEC hazardous rating
Class I, Zone 1
NEMA Rating
4X
Ingress protection (IP) ratings
IP66

Product specifications

Material
Brass
Plating
Electroless nickel
Thread Size
1/2"
Thread type
NPT
Thread Length
15 mm
Hole position
3 holes
O-ring material
Nitrile

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.