Knowledge Search
Download document () of 20
We make what matters work*

DPF221R

Eaton air conditioning disconnect, Fused pullout, 30A, 120/240V, 10 kAIC, #14-3 Cu/Al 60°C or 75°C, NEMA 3R Galvanized Steel enclosure, 2 hp at 120V, 3 hp at 240V, ANSI 61 gray

General specifications

Product Name
Eaton air conditioning disconnect
Catalog Number
DPF221R
UPC
782113926865
Product Length/Depth
5.4 in
Product Height
8.7 in
Product Width
3.15 in
Product Weight
2.7 lb
Certifications
UL Listed
CSA Certified
Catalog Notes
For replacement pullout head, order part number 96-3258-4.

Product specifications

Type
Fused pullout
Amperage Rating
30A
Horsepower
2 hp at 120 V, 3 hp at 240 V
Voltage rating
120/240 V
Wire size
#14-3 AWG Cu/Al
Color
ANSI 61 gray
Enclosure
NEMA 3R
Enclosure material
Galvanized steel
Interrupt rating
10 kAIC

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.

Need product support?

Support from Eaton

Technical Support Information

Questions before you buy, or about a product you already own?
877-386-2273, Opt 2, Opt 3, Opt 1
TRC@eaton.com