Download document () of 20

DRAQ75-570-R

IND DRAQ75 57uH SMT SHLD

General specifications

Product Name
Eaton DRAQ inductor
Catalog Number
DRAQ75-570-R
UPC
051712002714
Product Length/Depth
7.6 mm
Product Height
4.5 mm
Product Width
7.6 mm
Product Weight
0.835 g
Compliances
RoHS Compliant

Product specifications

Type
Inductor
Mounting
SMT
IRMS
0.74 A
ISAT
0.61 A
Package Quantity
1100
Material
Ferrite
Automotive grade
Yes
Contact configuration
Four-pads
Temperature rating
-40 to 165 °C
Resistance
0.283 Ω
Size
7.6x7.6x4.5
Terminals
4 Pads
Series
DRAQ75

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.