Download document () of 20

DROP OUT BLE

Eaton B-Line series Flextray drop out, Steel, Black powdercoat, Drop out

General specifications

Product Name
Eaton B-Line series Flextray drop out
Catalog Number
DROP OUT BLE
UPC
782051522099
Product Length/Depth
4 in
Product Height
1.3125 in
Product Width
4 in
Product Weight
0.7 lb
Compliances
CSA
Certifications
UL Classified

Product specifications

Material
Steel
Type
Drop out
Finish
Flat black powder coat

Export product specification

Specifications and datasheets

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.