Knowledge Search
Download document () of 20
We make what matters work*

DS150H1

Eaton CH Loadcenter and Breaker Accessories - Rainproof Conduit/Plate Hub,Suitable for non-metallic enclosures,Rainproof conduit/plate type hub -group 1,Up to 100 A,NEMA 3R,CH,0.75 in

General specifications

Product Name
Eaton CH conduit/plate hub
Catalog Number
DS150H1
UPC
782113109947
Product Length/Depth
2.75 in
Product Height
1.25 in
Product Width
3 in
Product Weight
1 lb
Certifications
Contact Manufacturer
Catalog Notes
Group 1, conduit size: 3/4 inch (19.1 mm), used with 70, 100, and 125A mlo and mcb br and ch loadcenters and cb enclosures, and the following 150 and 200A panels: ch8b150rf, ch8b200rf

Product specifications

Special features
Suitable for non-metallic enclosures
Type
Conduit/plate hub
Amperage Rating
Up to 100 A
Used with
Mlo and mcb loadcenters and cb enclosures, ch8b150rf, ch8b200rf, general duty, heavy duty, and double throw safety switches through 100A. for use with rgdn and rfdn
Enclosure
NEMA 3R
Size
3/4 in

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.

Need product support?

Support from Eaton

Technical Support Information

Questions before you buy, or on a product you already own?
877-386-2273, Opt 2, Opt 3, Opt 1
TRC@eaton.com