Knowledge Search
Download document () of 20

DS200H2

Eaton CH Loadcenter and Breaker Accessories - Meter Breakers DS Hub,DS hub,Rainproof conduit/plate type hub,Up to 200 A,NEMA 3R,2 in,Mlo and mcb loadcenters and cb enclosures, 200A general duty, heavy duty, and double throw safety switches

General specifications

Product Name
Eaton CH conduit/plate hub
Catalog Number
DS200H2
UPC
782113109961
Product Length/Depth
4.25 in
Product Height
0.9 in
Product Width
4.25 in
Product Weight
0.4 lb
Certifications
Contact Manufacturer
Catalog Notes
Ds type hub, 2 inches (50.8 mm), group 2-for use with 150, 200 and 225A mlo and mcb loadcenters and circuit breaker enclosureexcept for the following 150 and 200A panels: ch8b150rf, ch8b200rf

Product specifications

Special features
DS hub
Type
Conduit/plate hub
Amperage Rating
Up to 200 A
Used with
Mlo and mcb loadcenters and cb enclosures, 200A general duty, heavy duty, and double throw safety switches, for use with rjdn.rkdn has two cutouts
Enclosure
NEMA 3R
Size
3/4 in

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.

Need product support?

Support from Eaton

Technical Support Information

Questions before you buy, or on a product you already own?
877-386-2273, Opt 2, Opt 3, Opt 1
TRC@eaton.com