Download document () of 20
We make what matters work*

DS361UX

Eaton NEMA 7/9 dc disconnect switch, Single-throw, 30 A, NEMA 7/9, Cast aluminum, Non-Fusible, Three-pole, Three-wire600 Vac, 480 Vac, 250 VdcComplete unit, 5 at 250 Vdc, 15 at 480 Vac, 20 at 600 Vac, NEMA 7/9, #10-8 AWG Cu

General specifications

Product Name
Eaton NEMA 7/9 DC disconnect switch
Catalog Number
DS361UX
UPC
782114858684
Product Length/Depth
10.28 in
Product Height
18.67 in
Product Width
14.67 in
Product Weight
39.45 lb
Certifications
UL Listed

Physical Attributes

Design
Complete unit
Enclosure
NEMA 7, NEMA 9
Enclosure material
Cast aluminum
Fuse configuration
Non-fusible
Number of poles
Three-pole
Number of wires
3
Type
Single-throw
Wire size
#10-8 AWG Cu

Performance Ratings

Amperage Rating
30A
HP rating - max
5 at 250 Vdc, 15 at 480 Vac, 20 at 600 Vac
NEMA rating
NEMA 7, NEMA 9
Voltage rating
600 Vac, 480 Vac, 250 Vdc

Miscellaneous

Product Category
Heavy Duty, Non-Fusible

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.