Download document () of 20
We make what matters work*

DS362FX

Eaton NEMA 7/9 dc disconnect switch, 60 A, NEMA 7/9, Cast aluminum, Class J, Fusible without neutral, Three-pole, Three-wire, 600 Vac, 125/250 Vdc, Complete unit, Max Hp: 30, 50/ 10 hp (3PH @480,600 V/250 Vdc), #8-3 AWG Cu

General specifications

Product Name
Eaton NEMA 7/9 DC disconnect switch
Catalog Number
DS362FX
UPC
782114858653
Product Length/Depth
9.9 in
Product Height
16.53 in
Product Width
12.53 in
Product Weight
51 lb
Certifications
UL Listed

Physical Attributes

Design
Complete unit
Enclosure
NEMA 7, NEMA 9
Enclosure material
Cast aluminum
Fuse class provision
Class J
Fuse configuration
Fusible without neutral
Number of poles
Three-pole
Number of wires
3
Type
Heavy duty hazardous location disconnect switch
Wire size
#8-3 AWG Cu

Performance Ratings

Amperage Rating
60A
HP rating - max
30, 50/ 10 hp (3PH @480,600 V/250 Vdc)
NEMA rating
NEMA 7, NEMA 9
Voltage rating
600 Vac, 480 Vac, 250 Vdc

Miscellaneous

Product Category
Heavy Duty, Fusible

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.