Eaton Crouse-Hinds series FlexStation DS cover, Feraloy iron alloy, Single pushbutton
| Product Name |
Eaton Crouse-Hinds series FlexStation DS cover
|
| Catalog Number |
DS429
|
| UPC |
782274775609
|
| Product Length/Depth |
5.1 in
|
| Product Height |
3.24 in
|
| Product Width |
3.51 in
|
| Product Weight |
2.95 lb
|
| Area classification |
Hazardous/Classified Locations
|
| Standards type |
NEC/CEC
|
| NEC hazardous rating |
Class I, Division 1
Class I, Zone 1 Class I, Division 2 Class I, Zone 2 Class II, Division 1 Class II, Division 2 Class III |
| NEMA Rating |
3R
7 9 12 |
| Number of buttons |
Single
|
| Material |
Feraloy iron alloy
|