Knowledge Search
Download document () of 20
We make what matters work*

DS454

Eaton Crouse-Hinds series FlexStation DS cover, Feraloy iron alloy, Double pushbutton

General specifications

Product Name
Eaton Crouse-Hinds series FlexStation DS cover
Catalog Number
DS454
UPC
782274775647
Product Length/Depth
3.53 in
Product Height
5.12 in
Product Width
4.32 in
Product Weight
3.8 lb

Certifications and compliances

Area classification
Hazardous/Classified Locations
Standards type
NEC/CEC
NEC hazardous rating
Class I, Division 1
Class I, Zone 1
Class I, Division 2
Class I, Zone 2
Class II, Division 1
Class II, Division 2
Class III
NEMA Rating
3R
7
9
12

Product specifications

Number of buttons
Double
Material
Feraloy iron alloy

Export product specification