Knowledge Search
Download document () of 20
We make what matters work*

DS454D

Eaton Crouse-Hinds series FlexStation DS cover, Black, Feraloy iron alloy, Double pushbutton

General specifications

Product Name
Eaton Crouse-Hinds series FlexStation DS cover
Catalog Number
DS454D
UPC
782274775715
Product Length/Depth
6.63 in
Product Height
4.5 in
Product Width
5.13 in
Product Weight
2.47 lb

Certifications and compliances

Area classification
Hazardous/Classified Locations
Standards type
NEC/CEC
NEC hazardous rating
Class I, Division 1
Class I, Division 2
Class I, Zone 2
Class I, Zone 1
Class II, Division 1
Class II, Division 2
Class III
NEMA Rating
7
3R
9
12

Product specifications

Color
Black
Number of buttons
Double
Material
Feraloy iron alloy

Export product specification