Knowledge Search
Download document () of 20
We make what matters work*

DS511 SA

Eaton Crouse-Hinds series DSD front operated pushbutton cover and device sub-assembly, 10A, Black, Copper-free aluminum, 3 circuits universal, 3 (3-operator) buttons, Factory sealed, 600 Vac

General specifications

Product Name
Eaton Crouse-Hinds series DSD front operated pushbutton cover and device sub-assembly
Catalog Number
DS511 SA
UPC
782274462479
Product Length/Depth
9.38 in
Product Height
4.25 in
Product Width
6 in
Product Weight
3.75 lb

Certifications and compliances

Area classification
Hazardous/Classified Locations
Standards type
NEC/CEC
NEC hazardous rating
Class I, Division 1
Class I, Division 2
Class II, Division 1
Class II, Division 2
Class III
NEMA Rating
3
7
9

Product specifications

Voltage rating
600 Vac
Number of cover buttons
3 (3 operator)
Normal position
3 circuits universal
Amperage Rating
10A
Color
Black
Material
Copper-free aluminum
Special features
Factory sealed

Export product specification