Knowledge Search
Download document () of 20
We make what matters work*

DS675

Eaton Crouse-Hinds series DS complete cover assembly, Feraloy iron alloy, Used with EFS/EDS 11275, 21275, 31275

General specifications

Product Name
Eaton Crouse-Hinds series DS complete cover assembly
Catalog Number
DS675
UPC
782274775937
Product Length/Depth
3.53 in
Product Height
5.12 in
Product Width
4.32 in
Product Weight
3.5 lb

Certifications and compliances

Area classification
Ordinary/Non-Hazardous Locations

Product specifications

Material
Feraloy iron alloy
Used with
EFS/EDS 11275, 21275, 31275

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.