Eaton Crouse-Hinds series DS receptacle housing, Feraloy iron alloy, Two-wire, three-pole, 15A, 125 Vac, For plugs with U shaped or round grounding contacts
| Product Name |
Eaton Crouse-Hinds series DS receptacle housing
|
| Catalog Number |
DS96
|
| UPC |
782274227009
|
| Product Length/Depth |
2.8 in
|
| Product Height |
4.32 in
|
| Product Width |
1.81 in
|
| Product Weight |
1.18 lb
|
| Area classification |
Ordinary/Non-Hazardous Locations
|
| Standards type |
NEC/CEC
|
| Material |
Feraloy iron alloy
|
| Amperage Rating |
15A
|
| Voltage rating |
125 Vac
|
| Type |
Two-wire, three-pole
|
| Used with |
For plugs with U shaped or round grounding contacts
|