Download document () of 20
We make what matters work*

DSC20228

Eaton B-Line series wall mounted disconnect enclosure,20" height,8" length,22" width,NEMA 4,Hinged cover,DSC enclosure,Wall mount,Medium single door,Thru holes,optional external mounting feet,Carbon steel,Seamless poured in-place gasket

General specifications

Product Name
Eaton B-Line series wall mounted disconnect enclosure
Catalog Number
DSC20228
UPC
782051296853
Product Length/Depth
8 in
Product Height
20 in
Product Width
22 in
Product Weight
40.6 lb
Certifications
UL 50
CSA C22.2.
NEMA

Product specifications

Country of origin
US
Special features
2-pt latching handle
Style
Medium single door
NEMA Rating
4
Finish color
Painted
Color
ANSI 61 gray
Material
Carbon steel
Cover type
Hinged
Wall thickness
16 gauge, 14 gauge
Model
DSC enclosure
Mounting method
Wall
Closure type
Hinged
Locking provisions
Defeater padlock provision
Mounting hole details
Thru holes, optional external mounting feet

Export product specification

Specifications and datasheets

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.