Download document () of 20
We make what matters work*

DSC24228SS4

Eaton B-Line series wall mounted disconnect enclosure,24" height,8" length,22" width,NEMA 4X,Hinged cover,DSCSS4 enclosure,Wall mount,Medium single door,Thru holes,opt. external mounting feet,304 stainless,Seamless poured in-place gasket

General specifications

Product Name
Eaton B-Line series wall mounted disconnect enclosure
Catalog Number
DSC24228SS4
UPC
782051323030
Product Length/Depth
8 in
Product Height
24 in
Product Width
22 in
Product Weight
35.4 lb
Certifications
UL 50
CSA C22.2.
NEMA

Product specifications

Country of origin
US
Special features
2-pt latching handle
Style
Medium single door
NEMA Rating
4X
Finish color
#4 brushed
Color
Gray
Material
304 stainless steel
Cover type
Hinged
Wall thickness
16 gauge, 14 gauge
Model
DSCSS4 enclosure
Mounting method
Wall
Closure type
Hinged
Locking provisions
Defeater padlock provision
Mounting hole details
Thru holes, optional external mounting feet

Export product specification

Specifications and datasheets

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.