Knowledge Search
Download document () of 20
We make what matters work*

DSD917

Eaton Crouse-Hinds series DSD manual motor starter cover and device sub-assembly, 20A/30A, 3-pole, 7.5 HP/15 HP, Arrow Hart, Feraloy iron alloy, 250/600 Vac

General specifications

Product Name
Eaton Crouse-Hinds series DSD manual motor starter cover and device sub-assembly
Catalog Number
DSD917
UPC
782274575773
Product Length/Depth
5 in
Product Height
3.5 in
Product Width
3.5 in
Product Weight
2.45 lb

Certifications and compliances

Area classification
Hazardous/Classified Locations
Standards type
NEC/CEC
NEC hazardous rating
Class I, Division 1
Class I, Division 2
Class II, Division 1
Class II, Division 2
Class III
NEMA Rating
3
7
9

Product specifications

Manufacturer
Arrow Hart
Number of poles
Three-pole
Horsepower
7.50 hp, 15 hp
Voltage rating
250 Vac /600 Vac
Configuration
3-pole
Amperage Rating
20A/30A
Material
Feraloy iron alloy

Export product specification