Knowledge Search
Download document () of 20
We make what matters work*

DSD925

Eaton Crouse-Hinds series DSD selector switch cover and device sub-assembly, 10A, Feraloy iron alloy, 3 position, 2 circuit, Factory sealed, Maintained contact, 600 Vac

General specifications

Product Name
Eaton Crouse-Hinds series DSD selector switch cover and device sub-assembly
Catalog Number
DSD925
UPC
782274776408
Product Length/Depth
5 in
Product Height
3.5 in
Product Width
4.5 in
Product Weight
3.65 lb

Certifications and compliances

Area classification
Hazardous/Classified Locations
Standards type
NEC/CEC
NEC hazardous rating
Class I, Division 1
Class I, Division 2
Class II, Division 1
Class II, Division 2
Class III
NEMA Rating
3
7
9

Product specifications

Voltage rating
600 Vac
Normal position
3 position, 2 circuit
Amperage Rating
10A
Material
Feraloy iron alloy
Special features
Factory sealed
Type
Maintained contact

Export product specification