Knowledge Search
Download document () of 20
We make what matters work*

DSD940

Eaton Crouse-Hinds series DSD snap switch cover and device sub-assembly, 30A, 2-pole, Feraloy iron alloy, 120/277 Vac

General specifications

Product Name
Eaton Crouse-Hinds series DSD snap switch cover and device sub-assembly
Catalog Number
DSD940
UPC
782274045146
Product Weight
2.3 lb

Certifications and compliances

Area classification
Hazardous/Classified Locations
Standards type
NEC/CEC
NEC hazardous rating
Class I, Division 1
Class I, Division 2
Class II, Division 1
Class II, Division 2
Class III
NEMA Rating
3
7
9

Product specifications

Number of poles
Two-pole
Voltage rating
120/277 Vac
Configuration
2-pole
Amperage Rating
30A
Material
Feraloy iron alloy

Export product specification