Knowledge Search
Download document () of 20
We make what matters work*

DSDTS11H2SA

Eaton Crouse-Hinds series DSD-TS timer, Aluminum, 2 hours, 11-pole

General specifications

Product Name
Eaton Crouse-Hinds series DSD-TS timer
Catalog Number
DSDTS11H2SA
UPC
662276629448
Product Length/Depth
3.5 in
Product Height
5.88 in
Product Width
5.5 in

Certifications and compliances

Area classification
Hazardous/Classified Locations
Standards type
NEC/CEC
NEC hazardous rating
Class III
Class II, Division 1
Class I, Division 2
Class II, Division 2
Class I, Division 1

Product specifications

Number of poles
11-pole
Time measurement
Hours
Number of hours
2
Material
Aluminum

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.