Download document () of 20
We make what matters work*
Discontinued

DT3010

Eaton relay, Digitrip 3000 with 120 VAC dual source power

A newer version of this product is available:

General specifications

Product Name
Eaton relay
Catalog Number
DT3010
UPC
786689000271
Product Length/Depth
10.25 in
Product Height
4.14 in
Product Width
6.72 in
Product Weight
5 lb
Certifications
UL Recognized
UL 1053
ANSI/IEEE Std C37.90
ANSI/IEEE Std C37.90.1
ANSI/IEEE Std C37.90.2
IEC 255

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.