Download document () of 20
We make what matters work*

DT324UGK

Eaton Heavy duty double-throw non-fused safety switch, 200 A, NEMA 1, Painted steel, Non-fusible, Three-pole, Three-wire, 240 Vac, 250 Vdc

General specifications

Product Name
Eaton heavy duty double-throw non-fused safety switch
Catalog Number
DT324UGK
UPC
782113613963
Product Length/Depth
11.26 in
Product Height
37.69 in
Product Width
19.15 in
Product Weight
85 lb
Certifications
Catalog Notes
Suitable for service entrance use with a neutral or ground lug kit installed

Product specifications

Type
Heavy Duty, Double-Throw
Amperage Rating
200A
Number of poles
Three-pole
Voltage rating
240 Vac, 250 Vdc
Enclosure
NEMA 1
Enclosure material
Painted steel
Fuse configuration
Non-fusible
Number of wires
3

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.