Download document () of 20
We make what matters work*

DT625

Eaton Cooper Power series BOL-T deadbreak connector, 600A, 25 kV, AC 1 min: 40 kV, DC 15 min: 78 kV, BIL: 125 kV, Min corona: 19 kV, No test point, Cable insul: No cable adapter, Individual box kit, No connector

General specifications

Product Name
Eaton Cooper Power series BOL-T deadbreak connector
Catalog Number
DT625
UPC
194006036566
Product Length/Depth
12.75 in
Product Height
8.1 in
Product Width
3.2 in
Product Weight
3.263 lb
Compliances
Not Applicable
Certifications
IEEE Std 386

Accessories

With test point
No

Additional Specifications

Packaging
Individual box kit
Type
Bol-T

Conductor

Stranded or compressed conductor size
No connector

Electrical Ratings

AC 1 minute voltage withstand
40 kV
Basic impulse level
125 kV
Current rating
600A
Maximum rating phase-to-ground
15.2 kV
Corona voltage level - min
19 kV
Standard voltage class
25 kV

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.

Need product support?

Support from Eaton

Learn more about our products

Tel: +52 33 3770 3670

Email: Ventaspowersystems@Eaton.com