Download document () of 20
We make what matters work*

DTEL2

DataShield In-Line Surge Protector for Network and Phone Lines, 2-Line RJ11/RJ45

General specifications

Product Name
Eaton Tripp Lite series surge protector
Catalog Number
DTEL2
UPC
037332010865
Product Length/Depth
1 in
Product Height
3.5 in
Product Width
1 in
Product Weight
0.2 lb
Compliances
RoHS

Product specifications

Surge Style
IL - IN-LINE
Telephone/DSL Protection Details
1 line
Circuit breaker
250
Recommended Electrical Service
120V, 230V
Cord Length
0 Foot
Housing Color
Beige
Input Plug Type
RJ11
RJ45
Output Receptacles
Network
Package Contents
DTEL2 dataline protector
5-in. RJ11 telephone patch cable
Warranty information and instruction manual
Input Nominal Voltage
120 VAC
230 VAC
120V AC
230V AC
Product Features
Telephone/DSL Protection
Product Highlights
Protects against the effects of electrostatic discharge
Lifetime limited warranty (Worldwide)
RJ11/RJ45 2-line dial-up surge protector
Plug Color
White
AC Suppression Joule Rating
0
Additional Dataline Protection
4, 5 and 3, 6 pairs
Total Outlets
1

Export product specification